IESNA:LM-63-2002
[TEST]P1055146
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1194
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1312.1 1297 1291 1280.4 1265.3 1245.7 1223.1 1197.5 1167.3 1134.1
1097.9 1060.2 1018 977.3 933.6 888.3 841.6 796.3 748 698.3
650 601.8 553.5 505.2 457 411.7 363.5 312.2 263.9 217.2
171.9 128.2 87.5 51.3 18.1 0 0
1312.1 1316.6 1303.1 1280.4 1248.8 1206.5 1156.8 1101 1040.6 974.3
904.9 832.5 757.1 684.7 607.8 535.4 461.5 392.1 321.2 256.4
199.1 146.3 98 69.4 54.3 42.2 28.7 18.1 10.6 6
3 1.5 0 0 0 0 0
1312.1 1298.5 1269.9 1218.6 1147.7 1064.8 974.3 873.2 761.6 648.5
538.4 437.4 336.3 251.9 176.5 108.6 66.4 52.8 40.7 30.2
21.1 13.6 9 6 3 3 1.5 1.5 1.5 1.5
1.5 0 0 0 1.5 1.5 0
1312.1 1295.5 1245.7 1168.8 1067.8 951.7 825 687.7 547.5 422.3
307.7 211.1 125.2 67.9 52.8 39.2 28.7 19.6 12.1 7.5
4.5 3 3 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 0
1312.1 1297 1245.7 1153.7 1045.2 915.5 767.7 621.4 478.1 348.4
236.8 144.8 73.9 54.3 40.7 30.2 21.1 13.6 7.5 4.5
3 1.5 1.5 1.5 0 1.5 0 0 0 0
0 0 0 0 0 0 0
